Letzte Aktualisierung: July 21 2024 23:32:53.
UEC 315
Compact inverter with integrated controler and PLC In- and Outputs
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
UEC 315
Compact inverter with integrated controler and PLC In- and Outputs
Rated current 5 kHz: 3x 10A + 1x 21A + 1x
21A
Max. current at 5 kHz: 3x 20A + 1x 42A + 1x
42A
Rated power: 15 kW
Power S6-40%: 23 kW
Peak power: 30kW<4.0s
DC-link voltage: 565 V (400 V power
supply), 680 V (480 V
power supply)
Low-voltage power supply
unit: 600 W
Type of heat removal: internal
Braking resistor: internal
Connection for holding
brakes: with connection
Encoder inputs: 5xEnDat2.2
Encoder inputs: 5x1Vpp/EnDat
PL integrated, vacant
single-channel I/O: 38-47
PL integrated, pre-assigned
I/O: 11-01
Touch probe inputs: Workpiece touch probe +
tool touch probe +
EnDat
Field bus: HSCI-Bus with Gbit
Ethernet
Module width: 200.00 mm
Compact inverter with integrated controler and PLC In- and Outputs
Rated current 5 kHz: 3x 10A + 1x 21A + 1x
21A
Max. current at 5 kHz: 3x 20A + 1x 42A + 1x
42A
Rated power: 15 kW
Power S6-40%: 23 kW
Peak power: 30kW<4.0s
DC-link voltage: 565 V (400 V power
supply), 680 V (480 V
power supply)
Low-voltage power supply
unit: 600 W
Type of heat removal: internal
Braking resistor: internal
Connection for holding
brakes: with connection
Encoder inputs: 5xEnDat2.2
Encoder inputs: 5x1Vpp/EnDat
PL integrated, vacant
single-channel I/O: 38-47
PL integrated, pre-assigned
I/O: 11-01
Touch probe inputs: Workpiece touch probe +
tool touch probe +
EnDat
Field bus: HSCI-Bus with Gbit
Ethernet
Module width: 200.00 mm
Identnumber
Identnumber
1292235-02
Rated current 5 kHz
Rated current 5 kHz
3x 10A + 1x 21A + 1x 21A
Max. current at 5 kHz
Max. current at 5 kHz
3x 20A + 1x 42A + 1x 42A
Rated power
Rated power
15 kW
Power S6-40%
Power S6-40%
23 kW
Peak power
Peak power
30kW<4.0s
DC-link voltage
DC-link voltage
565 V (400 V power supply), 680 V (480 V power supply)
Low-voltage power supply
unit
unit
600 W
Type of heat removal
Type of heat removal
internal
Braking resistor
Braking resistor
internal
Connection for holding
brakes
brakes
with connection
Encoder inputs
Encoder inputs
5xEnDat2.2
Encoder inputs
Encoder inputs
5x1Vpp/EnDat
PL integrated, vacant
single-channel I/O
single-channel I/O
38-47
PL integrated, pre-assigned
I/O
I/O
11-01
Touch probe inputs
Touch probe inputs
Workpiece touch probe + tool touch probe + EnDat
Field bus
Field bus
HSCI-Bus with Gbit Ethernet
Module width
Module width
200.00 mm
SCIP ID
SCIP ID
83c8284e-144d-47f5-888b-f7048035d480
Downloads / CAD / Mounting / Documentation
CAD
CAD Download