Letzte Aktualisierung: July 18 2024 23:33:34.
UMC 315 FS
Inverter with integrated controller unit and PLC inputs/outputs
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
UMC 315 FS
Inverter with integrated controller unit and PLC inputs/outputs
Auxiliary axis: 5 auxiliary axis
Rated current 5 kHz: 3x 10A / 1x 10A
Max. current at 5 kHz: 3x 20A / 1x 20A
DC-link voltage: 650 V / 720 V
Type of heat removal: internal
Connection for holding
brakes: with connection
Speed encoder inputs: 5x1Vpp/EnDat
Position encoder: 5xEnDat2.2
PL integrated, vacant
single-channel I/O: 46 inputs - 28 outputs
PL integrated, vacant
dual-channel I/O: 16 inputs - 8 outputs
Field bus: HSCI-Bus with Gbit
Ethernet
Safety concept: Functional safety
Inverter with integrated controller unit and PLC inputs/outputs
Auxiliary axis: 5 auxiliary axis
Rated current 5 kHz: 3x 10A / 1x 10A
Max. current at 5 kHz: 3x 20A / 1x 20A
DC-link voltage: 650 V / 720 V
Type of heat removal: internal
Connection for holding
brakes: with connection
Speed encoder inputs: 5x1Vpp/EnDat
Position encoder: 5xEnDat2.2
PL integrated, vacant
single-channel I/O: 46 inputs - 28 outputs
PL integrated, vacant
dual-channel I/O: 16 inputs - 8 outputs
Field bus: HSCI-Bus with Gbit
Ethernet
Safety concept: Functional safety
Identnumber
Identnumber
1296745-01
Auxiliary axis
Auxiliary axis
5 auxiliary axis
Rated current 5 kHz
Rated current 5 kHz
3x 10A / 1x 10A
Max. current at 5 kHz
Max. current at 5 kHz
3x 20A / 1x 20A
DC-link voltage
DC-link voltage
650 V / 720 V
Type of heat removal
Type of heat removal
internal
Connection for holding
brakes
brakes
with connection
Speed encoder inputs
Speed encoder inputs
5x1Vpp/EnDat
Position encoder
Position encoder
5xEnDat2.2
PL integrated, vacant
single-channel I/O
single-channel I/O
46 inputs - 28 outputs
PL integrated, vacant
dual-channel I/O
dual-channel I/O
16 inputs - 8 outputs
Field bus
Field bus
HSCI-Bus with Gbit Ethernet
Safety concept
Safety concept
Functional safety
SCIP ID
SCIP ID
90d9ea43-efe8-420d-990a-9c43bac22fc9
Downloads / CAD / Mounting / Documentation
CAD
CAD Download