Letzte Aktualisierung: July 18 2024 23:33:34.

AK ERP 1010
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERP 1010
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing
Form of scanning head: 26x12.7x6.8
Number of signal periods: 63000
Ordering designation: EnDat22
Positions per revolution: 1032192000
Function display: on
Power supply: 3.6 V ... 14 V
Connecting direction: Cable outlet right
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
metal housing, design
A, with locking screws,
with integrated
electronics, male,
15-pin
Pin configuration: D545592
Operating temperature: -10/+70 °C
Identnumber
Identnumber
1298489-03
Form of scanning head
Form of scanning head
26x12.7x6.8
Number of signal periods
Number of signal periods
63000
Ordering designation
Ordering designation
EnDat22
Positions per revolution
Positions per revolution
1032192000
Function display
Function display
on
Power supply
Power supply
3.6 V ... 14 V
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Pin configuration
Pin configuration
D545592
Operating temperature
Operating temperature
-10/+70 °C
SCIP ID
SCIP ID
82ef8068-f2f1-4d6f-be3c-a3f158f24a2b
Downloads / CAD / Mounting / Documentation