Letzte Aktualisierung: July 18 2024 23:33:34.

EPM 1190

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EPM 1190
Design: Modular electrical
cabinet
Data interface: .. no data
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D741688
Electrical connection 2: Built-in D-sub connector
without housing, 2-row,
male, 15-pin
Pin configuration 2: D741688
Electrical connection 3: Bent plug connector,
1-row, 4-pin
Pin configuration 3: D1074749
Power supply: 24 V (+20 % -15 %)
Max. current in amperes: 2.0A
Output voltage: 12 V (+/- 10%)
Rated power: 20W
Degree of protection: IP20 (EN60529)
Operating temperature: 0/+40 °C
Special characteristics, interface electronics:
Identnumber
Identnumber
1299350-01
Design
Design
Modular electrical cabinet
Data interface
Data interface
.. no data
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
Pin configuration
Pin configuration
D741688
Electrical connection 2
Electrical connection 2
Built-in D-sub connector without housing, 2-row, male, 15-pin
Pin configuration 2
Pin configuration 2
D741688
Electrical connection 3
Electrical connection 3
Bent plug connector, 1-row, 4-pin
Pin configuration 3
Pin configuration 3
D1074749
Power supply
Power supply
24 V (+20 % -15 %)
Max. current in amperes
Max. current in amperes
2.0A
Output voltage
Output voltage
12 V (+/- 10%)
Rated power
Rated power
20W
Degree of protection
Degree of protection
IP20 (EN60529)
Operating temperature
Operating temperature
0/+40 °C
Special characteristics, interface electronics
Special characteristics, interface electronics
SCIP ID
SCIP ID
2f32de52-3960-4c84-809c-fe5709545d5f
Downloads / CAD / Mounting / Documentation