Letzte Aktualisierung: July 15 2024 23:33:53.

AK MS 25 ~1Vpp LL A A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 ~1Vpp LL A A
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark active
Power supply: 5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: active low Limit switch 2: active low Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1128788
Identnumber
Identnumber
1302919-01
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark active
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
active low Limit switch 2: active low Cable length: 3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1128788
SCIP ID
SCIP ID
7708e743-d7f3-4ae3-af1d-fb0d9cdc7e06
Downloads / CAD / Mounting / Documentation