Letzte Aktualisierung: July 18 2024 23:33:34.

AK MS 25 ~1Vpp HH A A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 ~1Vpp HH A A
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark active
Power supply: 5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: active high
Limit switch 2: active high
Cable length: 7.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1128788
Identnumber
Identnumber
1302919-03
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark active
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
active high
Limit switch 2
Limit switch 2
active high
Cable length
Cable length
7.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1128788
SCIP ID
SCIP ID
1adec87f-9220-4132-8a30-ce63e43b32a1
Downloads / CAD / Mounting / Documentation