Letzte Aktualisierung: July 18 2024 23:33:34.

AK MS 25 ~11µApp KK A 1
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 ~11µApp KK A 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Power supply: 5 V (+-10 %) Output signal: sinusoidal current signals (11
µApp)
Limit switch: without
Limit switch 2: without
Cable length: 3.00 m
Electrical connection: Connector M23, metal
housing, male, 9-pin
Pin configuration: D1352370
Identnumber
Identnumber
1304044-01
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark selectable
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal current signals (11
µApp)
Limit switch
Limit switch
without
Limit switch 2
Limit switch 2
without
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 9-pin
Pin configuration
Pin configuration
D1352370
SCIP ID
SCIP ID
ee6c74d8-c770-4627-be6c-caa4613cfff4
Downloads / CAD / Mounting / Documentation