Letzte Aktualisierung: July 18 2024 23:33:34.

AK MCR15B
Scanning head for absolute modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MCR15B
Scanning head for absolute modular angle encoder
Scanning diameter: 114.17 mm
Scanning gap: 0.55 mm
Positions per revolution: 8388608
Data interface: BiSS/Cu
BiSS C unidirectional
Electrical permissible speed: 6400 1/min
Power supply: 3.6 V ... 14 V
Cable type: PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1304624
Degree of protection: IP40 (EN60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1304586-01
Scanning diameter
Scanning diameter
114.17 mm
Scanning gap
Scanning gap
0.55 mm
Positions per revolution
Positions per revolution
8388608
Data interface
Data interface
BiSS/Cu
BiSS C unidirectional
Electrical permissible speed
Electrical permissible speed
6400 1/min
Power supply
Power supply
3.6 V ... 14 V
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1304624
Degree of protection
Degree of protection
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
2bac1a18-0a53-42eb-944c-75619c5c1cb0
Downloads / CAD / Mounting / Documentation