Letzte Aktualisierung: July 21 2024 23:32:53.

AK MS 25 ~1Vpp KK M A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 ~1Vpp KK M A
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark active
Power supply: 5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: without
Limit switch 2: without
Cable length: 0.60 m
Electrical connection: D-sub connector 90°
right-angle, metal housing, 2-row, with locking
screw, male, 9-pin
Pin configuration: D1216842
Identnumber
Identnumber
1309487-01
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark active
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
without
Limit switch 2
Limit switch 2
without
Cable length
Cable length
0.60 m
Electrical connection
Electrical connection
D-sub connector 90°
right-angle, metal housing, 2-row, with locking
screw, male, 9-pin
Pin configuration
Pin configuration
D1216842
Downloads / CAD / Mounting / Documentation