Letzte Aktualisierung: July 15 2024 23:33:53.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 4.5 mm
Cable design: 1x4x0.09+4x0.16
Cable length: 0.22 m
Encoder side: D-sub connector, 2-row,
with locking screws,
female, 15-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws,
female, 9-pin
Company identification: AMO
for different connector connection
Cable type: PUR Ø 4.5 mm
Cable design: 1x4x0.09+4x0.16
Cable length: 0.22 m
Encoder side: D-sub connector, 2-row,
with locking screws,
female, 15-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws,
female, 9-pin
Company identification: AMO
Identnumber
Identnumber
1314755-01
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
1x4x0.09+4x0.16
Cable length
Cable length
0.22 m
Encoder side
Encoder side
D-sub connector, 2-row, with locking screws, female, 15-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, female, 9-pin
Company identification
Company identification
AMO
SCIP ID
SCIP ID
5a8841d7-7db9-4591-97be-b05a7e9ff8fb