Letzte Aktualisierung: July 16 2024 23:33:31.

SA 1210
Signal adapter for signal adaptation in combination with testing and inspecting
devices

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SA 1210
Signal adapter for signal adaptation in combination with testing and inspecting
devices
Input interface: EnDat 3 (E30-R2)
Output interface: .. Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D741688
Power supply: no specified value
Degree of protection: IP20 (EN60529)
Operating temperature: 0/+45 °C
Special characteristics,Adapter connector for
interface electronics: connection to PWM 21 or
PWT 101
Software function 2: .. Software function 3: ..
Identnumber
Identnumber
1317260-01
Input interface
Input interface
EnDat 3 (E30-R2)
Output interface
Output interface
.. Electrical connection: Built-in D-sub connector without housing, 2-row, female, 15-pin
Pin configuration
Pin configuration
D741688
Power supply
Power supply
no specified value
Degree of protection
Degree of protection
IP20 (EN60529)
Operating temperature
Operating temperature
0/+45 °C
Special characteristics,Adapter connector for
interface electronics
interface electronics
connection to PWM 21 or PWT 101
Software function 2
Software function 2
.. Software function 3: ..
SCIP ID
SCIP ID
3dcf6afd-fdda-40de-83f0-13ccb303ef87
Downloads / CAD / Mounting / Documentation