Letzte Aktualisierung: July 15 2024 23:33:53.

AK MCR15P
Scanning head for absolute modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MCR15P
Scanning head for absolute modular angle encoder
Scanning diameter: 50.00 mm
Scanning gap: 0.55 mm
Positions per revolution: 4194304
Data interface: Pana02
2.5 MBit/s / 5 MBit/s
Electrical permissible speed: 14000 1/min
Power supply: 3.6 V ... 14 V
Cable type: PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1214493
Degree of protection: IP40 (EN60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1318158-01
Scanning diameter
Scanning diameter
50.00 mm
Scanning gap
Scanning gap
0.55 mm
Positions per revolution
Positions per revolution
4194304
Data interface
Data interface
Pana02
2.5 MBit/s / 5 MBit/s
Electrical permissible speed
Electrical permissible speed
14000 1/min
Power supply
Power supply
3.6 V ... 14 V
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1214493
Degree of protection
Degree of protection
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
e3511697-ce9b-46a1-9914-e7ce4f0dbdab
Downloads / CAD / Mounting / Documentation