Letzte Aktualisierung: July 18 2024 23:33:34.

AK ECA 8410
Scanning head for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ECA 8410
Scanning head for absolute angle encoder without integral bearing
Scanning diameter: 186.20 mm
Positions per revolution: 239190016
Interface: EnDat 2.2
Ordering designation: EnDat22
Electrical permissible speed: 50 1/min
Rotational direction of graduation carrier: CW, positive counting
Power supply: 3.6 V ... 14 V
Electrical connection: Coupling M12, male,
8-pin
Pin configuration: D532351
Cable length: 3.00 m
Cable type: PUR Ø 3.7 mm
Degree of protection: IP67 (EN60529)
Identnumber
Identnumber
1318249-01
Scanning diameter
Scanning diameter
186.20 mm
Positions per revolution
Positions per revolution
239190016
Interface
Interface
EnDat 2.2
Ordering designation
Ordering designation
EnDat22
Electrical permissible speed
Electrical permissible speed
50 1/min
Rotational direction of graduation carrier
Rotational direction of graduation carrier
CW, positive counting
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Cable length
Cable length
3.00 m
Cable type
Cable type
PUR Ø 3.7 mm
Degree of protection
Degree of protection
IP67 (EN60529)
SCIP ID
SCIP ID
ec845786-3d52-42b3-a4d0-0295a5d1e89d
Downloads / CAD / Mounting / Documentation