Letzte Aktualisierung: July 18 2024 23:33:34.

AK LIDA 28
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 28
Scanning head for LIDA incremental exposed linear encoder
Signal period: 200.000 µm
Reference mark: active
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 50.00 kHz
Power supply: 5 V (+-10 %)
Cable type: PUR Ø 4.3 mm
Cable length: 0.35 m
Electrical connection: Coupling M12, male, 12-pin
Pin configuration: D1181773
Identnumber
Identnumber
1319969-01
Signal period
Signal period
200.000 µm
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
50.00 kHz
Power supply
Power supply
5 V (+-10 %)
Cable type
Cable type
PUR Ø 4.3 mm
Cable length
Cable length
0.35 m
Electrical connection
Electrical connection
Coupling M12, male, 12-pin
Pin configuration
Pin configuration
D1181773
SCIP ID
SCIP ID
cf28e13a-4d07-4538-99fa-f14cd50fad51
Downloads / CAD / Mounting / Documentation