Letzte Aktualisierung: July 15 2024 23:33:53.

EQN 1337
Rotary encoder with integral bearing Differentiable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 1337
Rotary encoder with integral bearing Differentiable
revolutions: 4096
Positions per revolution:33554432
Data interface: E30-R2
Output code: Binary
Line count: 2048
Output signal: ..
Cutoff frequency (-3 dB):0.00 kHz
Power supply: 4 V ... 14 V
Coupling version: Expanding ring coupling
for 65mm mating diameter,
with ridge as torque
support
Type of Coupling: 07B
Shaft: Blind hollow shaft for
axial fastening, diameter
12.7 mm, depth 21 mm
Type of Shaft: 67M
Degree of protection: IP40 (EN60529)
Operating temperature: -30/+115 °C
Electrical connection: Plug connector, straight,
double-row, 12- and
4-pin, with locking
mechanism and walls
(lateral coded)
Pin configuration: D1272645
Connecting direction: Cable outlet for axial
and radial use
Safety concept: Functional safety
Please pay attention to the product documentation!
Identnumber
Identnumber
1327441-01
revolutions
revolutions
4096
Positions per revolution
Positions per revolution
33554432
Data interface
Data interface
E30-R2
Output code
Output code
Binary
Line count
Line count
2048
Output signal
Output signal
..
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
0.00 kHz
Power supply
Power supply
4 V ... 14 V
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter, with ridge as torque support
Type of Coupling
Type of Coupling
07B
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 12.7 mm, depth 21 mm
Type of Shaft
Type of Shaft
67M
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12- and 4-pin, with locking mechanism and walls (lateral coded)
Pin configuration
Pin configuration
D1272645
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Safety concept
Safety concept
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation