Letzte Aktualisierung: July 14 2024 23:31:46.

EQN 437
Rotary encoder with integral bearing Differentiable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 437
Rotary encoder with integral bearing Differentiable
revolutions: 4096
Positions per revolution:33554432
Data interface: EnDat22
Output code: Binary
Line count: 2048
Output signal: ..
Cutoff frequency (-3 dB):0.00 kHz
Power supply: 3.6 V ... 14 V
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Type of Coupling: 14
Shaft: Blind hollow shaft with
steel clamping ring,
diameter 12 mm, depth 24
mm
Type of Shaft: 68S
Degree of protection: IP64 (EN60529)
Operating temperature: -30/+100 °C
Electrical connection: Flange socket M12, male,
8-pin
Pin configuration: D532351
Connecting direction: radial
Included part: Sticker for 4 fastening
repetitions, WELLA1:
68T/68S
Safety concept: Functional safety
Please pay attention to the product documentation!
Identnumber
Identnumber
1327455-04
revolutions
revolutions
4096
Positions per revolution
Positions per revolution
33554432
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Line count
Line count
2048
Output signal
Output signal
..
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
0.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Type of Coupling
Type of Coupling
14
Shaft
Shaft
Blind hollow shaft with steel clamping ring, diameter 12 mm, depth 24 mm
Type of Shaft
Type of Shaft
68S
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-30/+100 °C
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
radial
Included part
Included part
Sticker for 4 fastening repetitions, WELLA1: 68T/68S
Safety concept
Safety concept
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation