Letzte Aktualisierung: July 18 2024 23:33:34.

LC 416
Absolute sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 416
Absolute sealed linear encoder with small cross section
Measuring length: 220 mm
Total length: ML+138 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Measuring step 1: 1.0000 nm
Fastening type: End block + mounting spar
End block: 12A
Output signal: no specified value
Output code: Binary
Data interface: EnDat22 Synchronous serial
EnDat 2.2 without
incremental signals
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male,
14-pin
Special characteristics, linear encoder: none
Identnumber
Identnumber
1331735-04
Measuring length
Measuring length
220 mm
Total length
Total length
ML+138 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
Measuring step 1
Measuring step 1
1.0000 nm
Fastening type
Fastening type
End block + mounting spar
End block
End block
12A
Output signal
Output signal
no specified value
Output code
Output code
Binary
Data interface
Data interface
EnDat22 Synchronous serial EnDat 2.2 without incremental signals
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
SCIP ID
SCIP ID
2aeeb03e-115b-413c-9492-f00e5d8a25ad
Downloads / CAD / Mounting / Documentation