Letzte Aktualisierung: July 15 2024 23:33:53.
SA 2190
Signal adapter for measurement of encoder signals in combination with testing an
d inspecting devices
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
SA 2190
Signal adapter for measurement of encoder signals in combination with testing an
d inspecting devices
Input interface: .. Output interface: .. Electrical connection: Bu
ilt-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D741688
Power supply: no specified value
Degree of protection: IP20 (EN60529)
Operating temperature: 0/+45 °C
Special characteristics,External signal adapter
interface electronics: with SMA socket for
measuring encoder signals
on PWM 20, PWM 21, and PWT
101
Software function 2: .. Software function 3: ..
Signal adapter for measurement of encoder signals in combination with testing an
d inspecting devices
Input interface: .. Output interface: .. Electrical connection: Bu
ilt-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D741688
Power supply: no specified value
Degree of protection: IP20 (EN60529)
Operating temperature: 0/+45 °C
Special characteristics,External signal adapter
interface electronics: with SMA socket for
measuring encoder signals
on PWM 20, PWM 21, and PWT
101
Software function 2: .. Software function 3: ..
Identnumber
Identnumber
1332149-51
Input interface
Input interface
.. Output interface: .. Electrical connection: Bu
ilt-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration
Pin configuration
D741688
Power supply
Power supply
no specified value
Degree of protection
Degree of protection
IP20 (EN60529)
Operating temperature
Operating temperature
0/+45 °C
Special characteristics,External signal adapter
interface electronics
interface electronics
with SMA socket for measuring encoder signals on PWM 20, PWM 21, and PWT 101
Software function 2
Software function 2
.. Software function 3: ..