Letzte Aktualisierung: July 15 2024 23:33:53.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 370 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: in the middle of the
measuring length
Seal type: FPM sealing lip Limit switch: without
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: free cable end with tinned
litz wires (50 mm) and twisted + tinned shield
Pin configuration: D743080 Cable type: PUR Ø 4.3 mm Special characteristics, lin
ear encoder:
Selection magnets not locked
Identnumber
Identnumber
1333496-04
Measuring length
Measuring length
370 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
in the middle of the
measuring length
Seal type
Seal type
FPM sealing lip Limit switch: without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
free cable end with tinned
litz wires (50 mm) and twisted + tinned shield
Pin configuration
Pin configuration
D743080 Cable type: PUR Ø 4.3 mm Special characteristics, lin
ear encoder
ear encoder
Selection magnets not locked
SCIP ID
SCIP ID
64d33238-9ecf-4ee0-ba83-f94be70c7c46
Downloads / CAD / Mounting / Documentation