Letzte Aktualisierung: July 18 2024 23:33:34.

AK LIP 603 Dplus

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIP 603 Dplus
Measuring step 1: 171.8750 pm
Interface: EnDat 3
Ordering designation: E30-R4
Power supply: 3.6 V ... 14 V
Traversing speed: 340 m/min
Cable type: PUR Ø 4.5 mm
Cable length: 3.00 m
Electrical connection: D-sub connector, 2-row,
metal housing, design A,
with locking screws, with
integrated electronics,
male, 15-pin
Pin configuration: D1321683
Identnumber
Identnumber
1340141-02
Measuring step 1
Measuring step 1
171.8750 pm
Interface
Interface
EnDat 3
Ordering designation
Ordering designation
E30-R4
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
340 m/min
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Pin configuration
Pin configuration
D1321683
SCIP ID
SCIP ID
db086f68-cfe6-46d5-a49d-0c4bb04e46a5
Downloads / CAD / Mounting / Documentation