Letzte Aktualisierung: July 18 2024 23:33:34.

AK LIC 313
Scanning head for LIC absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIC 313
Scanning head for LIC absolute exposed linear encoder
Measuring step 1: 8.0000 nm
Interface: EnDat 3
Ordering designation: E30-R4
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 2.9 mm
Cable length: 1.00 m
Electrical connection: Push-pull connector, size
0, male, 4-pin
Pin configuration: D1265543
Degree of protection: IP67 (EN60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1343591-01
Measuring step 1
Measuring step 1
8.0000 nm
Interface
Interface
EnDat 3
Ordering designation
Ordering designation
E30-R4
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 2.9 mm
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
Push-pull connector, size 0, male, 4-pin
Pin configuration
Pin configuration
D1265543
Degree of protection
Degree of protection
IP67 (EN60529)
Fastening type
Fastening type
Screw-on type
Downloads / CAD / Mounting / Documentation