Letzte Aktualisierung: July 14 2024 23:31:46.

Encoder MSA 650.23
grating pitch 20 µm accuracy ±10 µm/m

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Encoder MSA 650.23
grating pitch 20 µm accuracy ±10 µm/m
RI R2: 240 mm from right supply: +12 V
output: square wave signals 12 V
CC 122: K1, 3 m cable with braiding, conn. L70
measuring length 1540 mm
Identnumber
Identnumber
1347668-49
RI R2
RI R2
240 mm from right supply: +12 V
output
output
square wave signals 12 V
CC 122
CC 122
K1, 3 m cable with braiding, conn. L70
measuring length 1540 mm
Downloads / CAD / Mounting / Documentation