Letzte Aktualisierung: July 18 2024 23:33:34.

AK LIDA 48
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 48
Scanning head for LIDA incremental exposed linear encoder
Signal period: 20.000 µm
Reference mark: active
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 360.00 kHz
Power supply: 5 V (+-10 %)
Limit switch: active low
Cable type: PUR Ø 3.7 mm
Cable length: 0.50 m
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1121221
Function display: off
Type of packaging: Collective package in box,
quantity of 10 pieces 1348520-01
Identnumber
Identnumber
1348520-10
Signal period
Signal period
20.000 µm
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
360.00 kHz
Power supply
Power supply
5 V (+-10 %)
Limit switch
Limit switch
active low
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1121221
Function display
Function display
off
Type of packaging
Type of packaging
Collective package in box, quantity of 10 pieces 1348520-01
SCIP ID
SCIP ID
b12b702a-9e32-49cb-b54a-a63f3e330c74
Downloads / CAD / Mounting / Documentation