Letzte Aktualisierung: July 16 2024 23:33:31.

Encoder MSA 370.T4
grating pitch 40 µm accuracy ±10 µm/m

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Encoder MSA 370.T4
grating pitch 40 µm accuracy ±10 µm/m
RI 02: center of the measuring length
supply: +5 V
output: sinusoidal signals 15-35 µApp
CC 710: K1, 3 m cable with metallic armour, L91
measuring length 320 mm
Identnumber
Identnumber
1348716-13
RI 02
RI 02
center of the measuring length
supply
supply
+5 V
output
output
sinusoidal signals 15-35 µApp
CC 710
CC 710
K1, 3 m cable with metallic armour, L91
measuring length 320 mm