Letzte Aktualisierung: July 15 2024 23:33:53.

Encoder MSA 370.T3
grating pitch 20 µm accuracy ±10 µm/m

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Encoder MSA 370.T3
grating pitch 20 µm accuracy ±10 µm/m
RI 02: center of the measuring length
supply: +5 V
output: sinusoidal signals 15-35 µApp
CC 676: K1, 6 m cable with metallic armour, L91
measuring length 370 mm
Identnumber
Identnumber
1348716-24
RI 02
RI 02
center of the measuring length
supply
supply
+5 V
output
output
sinusoidal signals 15-35 µApp
CC 676
CC 676
K1, 6 m cable with metallic armour, L91
measuring length 370 mm