Letzte Aktualisierung: July 15 2024 23:33:53.

RVM 4180

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RVM 4180
System accuracy: +/- 0.5''
Measuring range: 360.00°
Outside diameter: 190.00 mm
Tool holder: no specified value
Operating temperature: +15/+25 °C
Output signal: ~1Vpp
Power supply: 5 V (+-10 %)
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1121221
Cable type: PUR Ø 3.7 mm
Cable length: 2.50 m
Note: Tool holder, subsequent electronics and
evaluation software (ACCOM 4.0 and higher) must
be ordered separately
Identnumber
Identnumber
1348762-01
System accuracy
System accuracy
+/- 0.5''
Measuring range
Measuring range
360.00°
Outside diameter
Outside diameter
190.00 mm
Tool holder
Tool holder
no specified value
Operating temperature
Operating temperature
+15/+25 °C
Output signal
Output signal
~1Vpp
Power supply
Power supply
5 V (+-10 %)
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1121221
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
2.50 m
Note
Note
Tool holder, subsequent electronics and
evaluation software (ACCOM 4.0 and higher) must
be ordered separately
Downloads / CAD / Mounting / Documentation