Letzte Aktualisierung: July 15 2024 23:33:53.

EQN 425
Rotary encoder with integral bearing Differentiable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 425
Rotary encoder with integral bearing Differentiable
revolutions: 4096
Positions per revolution:8192
Data interface: SSI07r1
Output code: Gray
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB):130.00 kHz
Power supply: 4.75 V ... 30 V
Coupling version: Stator coupling for plane
surface (hole circle Ø 64
mm and hole circle Ø 81
mm, M3)
Shaft: Hollow through shaft with
clamping ring on housing
side, diameter 14 mm
Degree of protection: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Coupling with central
fastening, M23-SpeedTEC,
with vibration O-ring,
male, 17-pin
Pin configuration: D288678
Connecting direction: Cable outlet for axial
and radial use
Cable length: 1.00 m
Included part: Connector, female 17-pin
Please pay attention to the product documentation!
Identnumber
Identnumber
1353131-40
revolutions
revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
SSI07r1
Output code
Output code
Gray
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
130.00 kHz
Power supply
Power supply
4.75 V ... 30 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 64 mm and hole circle Ø 81 mm, M3)
Shaft
Shaft
Hollow through shaft with clamping ring on housing side, diameter 14 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Coupling with central fastening, M23-SpeedTEC, with vibration O-ring, male, 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Included part
Included part
Connector, female 17-pin
Please pay attention to the product documentation!
SCIP ID
SCIP ID
61c61ae4-d45a-45ad-b2a8-1320a373620e
Downloads / CAD / Mounting / Documentation