Letzte Aktualisierung: July 17 2024 23:33:58.

AK MC15
Scanning head for absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MC15
Scanning head for absolute exposed linear encoder
Measuring step 1: 100.0000 nm
Data interface: EnDat22
Synchronous serial EnDat 2.2 without incremental
signals
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1213256
Degree of protection: IP40 (EN60529)
Fastening type: Screw-on type
Special characteristics, scanning head: Special
adjustment on scale tape with protective sheet
Identnumber
Identnumber
1356935-01
Measuring step 1
Measuring step 1
100.0000 nm
Data interface
Data interface
EnDat22
Synchronous serial EnDat 2.2 without incremental
signals
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1213256
Degree of protection
Degree of protection
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
Special characteristics, scanning head
Special characteristics, scanning head
Special
adjustment on scale tape with protective sheet
SCIP ID
SCIP ID
4ec579af-95cd-43f6-89f7-a2d871643fa5
Downloads / CAD / Mounting / Documentation