Letzte Aktualisierung: July 15 2024 23:33:53.

SIK NC software license for TNC7
for installation in main computer MC 6 active control loops 6 FS control loops I
nterpolation with more than four axes

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SIK NC software license for TNC7
for installation in main computer MC 6 active control loops 6 FS control loops I
nterpolation with more than four axes
Option 8: Adv. Function Set 1
Option 9: Adv. Function Set 2
Option 18: HEIDENHAIN DNC
Option 40: Collision monitoring
Option 45: AFC
Option 46: Python OEM Process
Option 133: Remote Desk. Manager
Export permit: Subject to export license
Identnumber
Identnumber
1359069-06
Option 8
Option 8
Adv. Function Set 1
Option 9
Option 9
Adv. Function Set 2
Option 18
Option 18
HEIDENHAIN DNC
Option 40
Option 40
Collision monitoring
Option 45
Option 45
AFC
Option 46
Option 46
Python OEM Process
Option 133
Option 133
Remote Desk. Manager
Export permit
Export permit
Subject to export license