Letzte Aktualisierung: July 15 2024 23:33:53.

Encoder MSA 671.74 acc. data sheet D608B
grating pitch 40 µm, times 10 accuracy ±5 µm/m

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Encoder MSA 671.74 acc. data sheet D608B
grating pitch 40 µm, times 10 accuracy ±5 µm/m
RI 18: 45 mm from left and every 50 mm
supply: +5 V
output: square wave signals via Linedriver 5 V
CC AC2: K1, 0,71 m cable, connector L120-WD
pin out acc. to D523540
measuring length 1740 mm
Identnumber
Identnumber
1361885-04
RI 18
RI 18
45 mm from left and every 50 mm
supply
supply
+5 V
output
output
square wave signals via Linedriver 5 V
CC AC2
CC AC2
K1, 0,71 m cable, connector L120-WD
pin out acc. to D523540
measuring length 1740 mm
Downloads / CAD / Mounting / Documentation