Letzte Aktualisierung: July 18 2024 23:33:34.

EIB 3011
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 3011
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Electrical connection: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Electrical connection 2: D-sub connector, 2-row,
metal housing, design A,
with locking screws,
with integrated
electronics, male,
15-pin
Interface: EnDat 2.2 (EnDat22)
Encoder ID: Incremental linear
encoder with
distance-coded reference
marks
Signal period: 40.000 µm
Nominal increment of coded reference marks,
reference marks: nominal increment = 1000
grating periods
Subdivision factor: 16384 fold
Limit switch: Information available on
the interface (if
supported by encoder)
Number of clock pulses for position value transfer: 36
Power supply: 3.6 V ... 14 V
Identnumber
Identnumber
1363110-09
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Electrical connection
Electrical connection
D-sub connector, 2-row, without locking screws, female, 15-pin
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Interface
Interface
EnDat 2.2 (EnDat22)
Encoder ID
Encoder ID
Incremental linear encoder with distance-coded reference marks
Signal period
Signal period
40.000 µm
Nominal increment of coded reference marks,
reference marks
reference marks
nominal increment = 1000 grating periods
Subdivision factor
Subdivision factor
16384 fold
Limit switch
Limit switch
Information available on the interface (if supported by encoder)
Number of clock pulses for position value transfer
Number of clock pulses for position value transfer
36
Power supply
Power supply
3.6 V ... 14 V
SCIP ID
SCIP ID
d05574d2-4112-4088-ba86-cc2c7d5f5d12
Downloads / CAD / Mounting / Documentation