Letzte Aktualisierung: July 18 2024 23:33:34.

AK LIP 28R
Scanning head for an LIP incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIP 28R
Scanning head for an LIP incremental exposed linear encoder
Signal period: 0.512 µm
Thermal coefficient of
linear expansion: ~ 0·10-6K-1
Reference mark: active
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB):3000.00 kHz
Traversing speed: 90 m/min
Power supply: 5 V (+-5 %)
Cable type: PUR Ø 3.7 mm
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Pin configuration: D700688
Laser class: CLASS 3B
Identnumber
Identnumber
1373773-01
Signal period
Signal period
0.512 µm
Thermal coefficient of
linear expansion
linear expansion
~ 0·10-6K-1
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
3000.00 kHz
Traversing speed
Traversing speed
90 m/min
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D700688
Laser class
Laser class
CLASS 3B
Downloads / CAD / Mounting / Documentation