Letzte Aktualisierung: July 15 2024 23:33:53.
Encoder head MS 82.00-2 G acc. to data sheet DA880
grating pitch 8 µm with reference mark
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Encoder head MS 82.00-2 G acc. to data sheet DA880
grating pitch 8 µm with reference mark
supply: +5 V
output: sinusoidal signals 1 Vpp
CC 883: 0,35 m VAC-cable, connector AWS15
switch signal: open collector - active high
for vacuum
grating pitch 8 µm with reference mark
supply: +5 V
output: sinusoidal signals 1 Vpp
CC 883: 0,35 m VAC-cable, connector AWS15
switch signal: open collector - active high
for vacuum
Identnumber
Identnumber
1374922-01
supply
supply
+5 V
output
output
sinusoidal signals 1 Vpp
CC 883
CC 883
0,35 m VAC-cable, connector AWS15
switch signal
switch signal
open collector - active high
for vacuum
SCIP ID
SCIP ID
26bcaca1-faaa-4d14-a55f-a48c1658745e