Letzte Aktualisierung: July 14 2024 23:31:46.

QSY 155D
Synchronous-feed motor with holding brake (spring force)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 155D
Synchronous-feed motor with holding brake (spring force)
Form of shaft end: with machine key
Rated speed: 3000 1/min
Rated torque: 13.30 Nm
Maximum torque: 64.0 Nm
Standstill torque: 21.60 Nm
Stall current: 14.60 A
Integrated rotary encoder EQN 1337 Absolute motor
type: encoder
Type of cooling and airflow direction: Natural cooling
Electronic ID label
Identnumber
Identnumber
1378141-42
Form of shaft end
Form of shaft end
with machine key
Rated speed
Rated speed
3000 1/min
Rated torque
Rated torque
13.30 Nm
Maximum torque
Maximum torque
64.0 Nm
Standstill torque
Standstill torque
21.60 Nm
Stall current
Stall current
14.60 A
Integrated rotary encoder EQN 1337 Absolute motor
type
type
encoder
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
Electronic ID label
SCIP ID
SCIP ID
56cb7f9e-534e-4116-ab36-b85cd5411d71
Downloads / CAD / Mounting / Documentation