Letzte Aktualisierung: July 15 2024 23:33:53.

MSA810

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA810
Measuring length: 420 mm Accuracy grade: ± 5.0 µm Grating period: 10.000 µm
Output signal: Square-wave signals, TTL levels
with 50-fold interpolation Reference mark position: in the middle of the
measuring length
Seal type: FPM sealing lip Minimum edge separation: 0.125 µs
Fault detection signal: OT Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Electrical connection: Flange socket Push-Lock,
male, 12-pin
Pin configuration: D1335543
Identnumber
Identnumber
1381338-01
Measuring length
Measuring length
420 mm Accuracy grade: ± 5.0 µm Grating period: 10.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 50-fold interpolation Reference mark position
with 50-fold interpolation Reference mark position
in the middle of the
measuring length
Seal type
Seal type
FPM sealing lip Minimum edge separation: 0.125 µs
Fault detection signal
Fault detection signal
OT Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Electrical connection
Electrical connection
Flange socket Push-Lock,
male, 12-pin
Pin configuration
Pin configuration
D1335543
SCIP ID
SCIP ID
b2d9e062-7821-4a6f-b86c-d0a543016cde
Downloads / CAD / Mounting / Documentation