Letzte Aktualisierung: July 14 2024 23:31:46.

MSA871

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA871
Measuring length: 1140 mm
Accuracy grade: ± 3.0 µm Grating period: 20.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: in the middle of the
measuring length
Seal type: FPM sealing lip Version: Air inlet
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Electrical connection: Flange socket Push-Lock,
male, 12-pin
Pin configuration: D1335544
Identnumber
Identnumber
1381378-01
Measuring length
Measuring length
1140 mm
Accuracy grade
Accuracy grade
± 3.0 µm Grating period: 20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
in the middle of the
measuring length
Seal type
Seal type
FPM sealing lip Version: Air inlet
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Connecting direction
Connecting direction
Cable outlet right
Electrical connection
Electrical connection
Flange socket Push-Lock,
male, 12-pin
Pin configuration
Pin configuration
D1335544
SCIP ID
SCIP ID
50e88103-cca1-46bf-9aeb-37426ebf9b78
Downloads / CAD / Mounting / Documentation