Letzte Aktualisierung: July 17 2024 23:33:58.

AK MCR15M
Scanning head for absolute modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MCR15M
Scanning head for absolute modular angle encoder
Scanning diameter: 155.50 mm
Scanning gap: 0.55 mm
Positions per revolution: 16777216
Data interface: Mit03-2
Mitsubishi high speed interface Generation 2 with
one pair transmission
Electrical permissible speed: 4150 1/min
Power supply: 3.6 V ... 14 V
Cable type: PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1214497
Degree of protection: IP40 (EN60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1385742-01
Scanning diameter
Scanning diameter
155.50 mm
Scanning gap
Scanning gap
0.55 mm
Positions per revolution
Positions per revolution
16777216
Data interface
Data interface
Mit03-2
Mitsubishi high speed interface Generation 2 with
one pair transmission
Electrical permissible speed
Electrical permissible speed
4150 1/min
Power supply
Power supply
3.6 V ... 14 V
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1214497
Degree of protection
Degree of protection
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
3f117359-cd10-4621-8a05-223ebcb0c47d
Downloads / CAD / Mounting / Documentation