Letzte Aktualisierung: July 18 2024 23:33:34.

AK MCR15
Scanning head for absolute modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MCR15
Scanning head for absolute modular angle encoder
Scanning diameter: 99.96 mm
Scanning gap: 0.55 mm
Positions per revolution: 8388608
Data interface: EnDat22
Synchronous serial EnDat 2.2 without incremental
signals
Electrical permissible speed: 7300 1/min
Power supply: 3.6 V ... 14 V
Cable type: PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D1214483
Degree of protection: IP64 (EN60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1386537-01
Scanning diameter
Scanning diameter
99.96 mm
Scanning gap
Scanning gap
0.55 mm
Positions per revolution
Positions per revolution
8388608
Data interface
Data interface
EnDat22
Synchronous serial EnDat 2.2 without incremental
signals
Electrical permissible speed
Electrical permissible speed
7300 1/min
Power supply
Power supply
3.6 V ... 14 V
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D1214483
Degree of protection
Degree of protection
IP64 (EN60529)
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
a2cbbc6d-6339-468a-af55-96ddcec917f2
Downloads / CAD / Mounting / Documentation