Letzte Aktualisierung: July 14 2024 23:31:46.

MSA720

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA720
Measuring length: 820 mm Accuracy grade: ± 5.0 µm Grating period: 10.000 µm
Output signal: Square-wave signals, TTL levels
with 25-fold interpolation Reference mark position: in the middle of the
measuring length
Seal type: FPM sealing lip Version: Glass ceramic scale fixed
Minimum edge separation: 0.125 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Cable length: 2.55 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration: D801274 Cable type: PUR Ø 4.3 mm Special characteristics, lin
ear encoder:
according to data sheet
Identnumber
Identnumber
1394115-01
Measuring length
Measuring length
820 mm Accuracy grade: ± 5.0 µm Grating period: 10.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 25-fold interpolation Reference mark position
with 25-fold interpolation Reference mark position
in the middle of the
measuring length
Seal type
Seal type
FPM sealing lip Version: Glass ceramic scale fixed
Minimum edge separation
Minimum edge separation
0.125 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
2.55 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration
Pin configuration
D801274 Cable type: PUR Ø 4.3 mm Special characteristics, lin
ear encoder
ear encoder
according to data sheet
SCIP ID
SCIP ID
df4158c1-9e85-447a-9a41-00efb2ca22d1
Downloads / CAD / Mounting / Documentation