Letzte Aktualisierung: July 14 2024 23:31:46.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 620 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position: in the middle of the
measuring length
Seal type: FPM sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 0
.800 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 5.00 m
Electrical connection: free cable end with tinned
litz wires (30 mm) and twisted + tinned shield
Pin configuration: D1404594
Cable type: FEP Ø 3.8 mm Special characteristics, linear encoder:
according to data sheet
Identnumber
Identnumber
1415682-01
Measuring length
Measuring length
620 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position
Reference mark position
in the middle of the
measuring length
Seal type
Seal type
FPM sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 0
.800 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
5.00 m
Electrical connection
Electrical connection
free cable end with tinned
litz wires (30 mm) and twisted + tinned shield
Pin configuration
Pin configuration
D1404594
Cable type
Cable type
FEP Ø 3.8 mm Special characteristics, linear encoder:
according to data sheet
SCIP ID
SCIP ID
4e39a818-20fc-4b22-a7a5-b23d714354a8
Downloads / CAD / Mounting / Documentation