Letzte Aktualisierung: July 18 2024 23:33:34.

AK MC15PL
Scanning head for absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MC15PL
Scanning head for absolute exposed linear encoder
Measuring step 1: 50.0000 nm
Data interface: Pana02
2.5 MBit/s / 5 MBit/s
Encoder ID: Absolute linear encoder (Panasonic
interface)
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1214493
Connecting direction: Cable outlet lateral
Degree of protection: IP40 (EN60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1431363-01
Measuring step 1
Measuring step 1
50.0000 nm
Data interface
Data interface
Pana02
2.5 MBit/s / 5 MBit/s
Encoder ID
Encoder ID
Absolute linear encoder (Panasonic
interface)
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1214493
Connecting direction
Connecting direction
Cable outlet lateral
Degree of protection
Degree of protection
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
f260b972-39a1-492d-a924-9121f2aa54d3
Downloads / CAD / Mounting / Documentation