Letzte Aktualisierung: July 18 2024 23:33:34.

ERO 725
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERO 725
Incremental modular angle encoder without integral bearing
Line count: 9000
System accuracy: ± 2.2
Output signal: ~11µApp
Power supply: 5 V (+-5 %)
Shaft: Hollow through shaft,
diameter 155.1mm
Degree of protection: IP 00 (EN 60529)
Operating temperature: 0/+50 °C
Identnumber
Identnumber
227874-01
Line count
Line count
9000
System accuracy
System accuracy
± 2.2
Output signal
Output signal
~11µApp
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
Hollow through shaft, diameter 155.1mm
Degree of protection
Degree of protection
IP 00 (EN 60529)
Operating temperature
Operating temperature
0/+50 °C
Downloads / CAD / Mounting / Documentation