Letzte Aktualisierung: July 16 2024 23:33:31.
AWE 1024
Interface electronics for connecting encoders to a bus system Number of encoder
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
AWE 1024
Interface electronics for connecting encoders to a bus system Number of encoder
connections: 1
Input interface: 11 µApp
Electrical connection:M23 connecting element
(9 pin)
Output interface: IEEE 488 bus interface
Interpolation: 1024-fold
Software feature: Measured values latched via:
software, external inputs
Software feature: Position-related
compensation of
the signal form
Interface electronics for connecting encoders to a bus system Number of encoder
connections: 1
Input interface: 11 µApp
Electrical connection:M23 connecting element
(9 pin)
Output interface: IEEE 488 bus interface
Interpolation: 1024-fold
Software feature: Measured values latched via:
software, external inputs
Software feature: Position-related
compensation of
the signal form
Identnumber
Identnumber
229354-02
connections
connections
1
Input interface
Input interface
11 µApp
Electrical connection
Electrical connection
M23 connecting element (9 pin)
Output interface
Output interface
IEEE 488 bus interface
Interpolation
Interpolation
1024-fold
Software feature
Software feature
Measured values latched via: software, external inputs
Software feature
Software feature
Position-related compensation of the signal form