Letzte Aktualisierung: July 21 2024 23:32:53.
two track encoder
output signals ttl power supply 5v synchro flange diameter 80mm shaft diameter 6
mm type of protection ip64 cable lenght 1,00m with connector cable output axial
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
two track encoder
output signals ttl power supply 5v synchro flange diameter 80mm shaft diameter 6
mm type of protection ip64 cable lenght 1,00m with connector cable output axial
track 1=9000 lines track 2=1024 lines operating temterature 0....+70 degrees
output signals ttl power supply 5v synchro flange diameter 80mm shaft diameter 6
mm type of protection ip64 cable lenght 1,00m with connector cable output axial
track 1=9000 lines track 2=1024 lines operating temterature 0....+70 degrees
Identnumber
Identnumber
270807-04
track 1=9000 lines track 2=1024 lines operating temterature 0....+70 degrees