Letzte Aktualisierung: July 21 2024 23:32:53.

IBV 600;
Interpolation and digitizing electronics for; encoders with 1 VSS signals;

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IBV 600;
Interpolation and digitizing electronics for; encoders with 1 VSS signals;
Electrical connection: flange socket, female;
12-pin;
Output signal: square-wave signals,
TTL levels;
Electrical connection 2: flange socket, male;
12-pin;
Max. scanning frequency: 600.00 kHz;
Reference mark: 270°;
Fault detection signal: for disturbance Ua1/Ua2 high impedance;
Power supply: 5V+-5%;
Degree of protection: IP 65 (EN 60529);
Operating temperature: 0/+70 °C;
Identnumber
Identnumber
277236-02
Electrical connection
Electrical connection
flange socket, female; 12-pin;
Output signal
Output signal
square-wave signals, TTL levels;
Electrical connection 2
Electrical connection 2
flange socket, male; 12-pin;
Max. scanning frequency
Max. scanning frequency
600.00 kHz;
Reference mark
Reference mark
270°;
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high impedance;
Power supply
Power supply
5V+-5%;
Degree of protection
Degree of protection
IP 65 (EN 60529);
Operating temperature
Operating temperature
0/+70 °C;
SCIP ID
SCIP ID
1c4ee853-3c44-4ac8-a326-f15218a2fe52
Downloads / CAD / Mounting / Documentation