Letzte Aktualisierung: July 16 2024 23:33:31.

IK 320A
Interface card for connecting encoders to a bus system

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IK 320A
Interface card for connecting encoders to a bus system
Number of encoder inputs: 2x Electrical connection: Built-in D-
sub connector
without housing, 2-row,
female, 9-pin
Input interface: 11µApp
Pin configuration: D295051
Output interface: VME-Bus
Subdivision factor: 4096 fold
Power supply: +12 V / -12 V / 5 V (Bus)
Device options: no specified value
Software function 1: Fetch: per software,
external input or internal
timer
Software function 2: Position oriented
correction of the signal
form
Software function 3: Examples
Identnumber
Identnumber
286939-01
Number of encoder inputs
Number of encoder inputs
2x Electrical connection: Built-in D-
sub connector
without housing, 2-row,
female, 9-pin
Input interface
Input interface
11µApp
Pin configuration
Pin configuration
D295051
Output interface
Output interface
VME-Bus
Subdivision factor
Subdivision factor
4096 fold
Power supply
Power supply
+12 V / -12 V / 5 V (Bus)
Device options
Device options
no specified value
Software function 1
Software function 1
Fetch: per software, external input or internal timer
Software function 2
Software function 2
Position oriented correction of the signal form
Software function 3
Software function 3
Examples
Downloads / CAD / Mounting / Documentation