Letzte Aktualisierung: July 21 2024 23:32:53.

Incremental Angle Encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental Angle Encoder
Power supply: +5V
Output signals: sinusoidal voltage signals
(1Vpp)
Reference marks: distance-coded
Degree of protection: IP64
Accuracy grade: +/-2,5sec.
Electrical connection: cable 1m with coupling
can be used axial or radi.
Line count: 18000
Identnumber
Identnumber
288155-04
Power supply
Power supply
+5V
Output signals
Output signals
sinusoidal voltage signals (1Vpp)
Reference marks
Reference marks
distance-coded
Degree of protection
Degree of protection
IP64
Accuracy grade
Accuracy grade
+/-2,5sec.
Electrical connection
Electrical connection
cable 1m with coupling can be used axial or radi.
Line count
Line count
18000
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
331883-02