Letzte Aktualisierung: July 18 2024 23:33:34.

Incremental angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental angle encoder
Accuracy grades: +/- 2 sec.
Power supply: +5V Output signals: 1Vpp
Protection: IP64
Reference mark: distance-coded
Electr. connection: cable 1 m with coupling
can be used ax. or radially
Lines: 18000
Identnumber
Identnumber
309863-01
Accuracy grades
Accuracy grades
+/- 2 sec.
Power supply
Power supply
+5V Output signals: 1Vpp
Protection
Protection
IP64
Reference mark
Reference mark
distance-coded
Electr. connection
Electr. connection
cable 1 m with coupling can be used ax. or radially
Lines
Lines
18000
Downloads / CAD / Mounting / Documentation