Letzte Aktualisierung: July 18 2024 23:33:34.

Incremental angle encoder
In special version with through shaft

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental angle encoder
In special version with through shaft
Accuracy grades: +/- 2 sec.
Power supply: +5V Output signals: 1Vpp
Protection: IP64
Electr. connection: cable 1 m with coupling
cable output useable axial
and radial
Lines: 18000
Identnumber
Identnumber
309863-17
Accuracy grades
Accuracy grades
+/- 2 sec.
Power supply
Power supply
+5V Output signals: 1Vpp
Protection
Protection
IP64
Electr. connection
Electr. connection
cable 1 m with coupling cable output useable axial and radial
Lines
Lines
18000
Downloads / CAD / Mounting / Documentation