Letzte Aktualisierung: July 21 2024 23:32:53.

AK LIDA 18
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 18
Scanning head for LIDA incremental exposed linear encoder
Signal period: 40.000 µm
Reference mark: selectable by magnet
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB): 200.00 kHz
Power supply: 5 V (+-5 %)
Limit switch: without
Cable type: PUR Ø 4.5 mm
Cable length: 3.00 m
Electrical connection: Coupling M23, male,
12-pin
Pin configuration: D294999
Identnumber
Identnumber
311129-01
Signal period
Signal period
40.000 µm
Reference mark
Reference mark
selectable by magnet
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
200.00 kHz
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
without
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
SCIP ID
SCIP ID
5d2fedea-2e8c-43fa-82a9-08bd2cd0bd56
Downloads / CAD / Mounting / Documentation